Z26/d1xl1 | Dowel pins | Connecting elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z26/d1xl1

Dowel pin, with extraction thread

Z26/d1xl1

DIN EN ISO 8735 (DIN 7979)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d2 d1 l1 Product CAD data
M3 5 10 Z26/5x10
M3 5 16 Z26/5x16
M3 5 20 Z26/5x20
M3 5 24 Z26/5x24
M3 5 28 Z26/5x28
M3 5 32 Z26/5x32
M3 5 40 Z26/5x40
M3 5 50 Z26/5x50