Z34/d1xl1 | Headless screws | Connecting elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z34/d1xl1

Set screw, with Hexagon socket, with dog point

Z34/d1xl1

DIN EN ISO 4028 (DIN 915-45 H)
min. 1455 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 l2 d2 d1 l1 Product CAD data
2 2 2,5 M4 10 Z34/4x10
3 3 4 M6 18 Z34/6x18
3 3 4 M6 25 Z34/6x25
4 4 5,5 M8 20 Z34/8x20
4 4 5,5 M8 30 Z34/8x30
5 5 7 M10 30 Z34/10x30
5 5 7 M10 40 Z34/10x40
5 5 7 M10 50 Z34/10x50
6 7 8,5 M12 30 Z34/12x30
6 7 8,5 M12 40 Z34/12x40