Z351/d1xl1 | Headless screws | Connecting elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z351/d1xl1

Set screw, with hexagon socket

Z351/d1xl1

min. 1455 N/mm²
DIN EN ISO 4026 (DIN 913 - 45 H)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 d1 l1 Product CAD data
5 M10x1 12 Z351/10x1x12
6 M12x1,5 12 Z351/12x1,5x12
8 M16x1,5 25 Z351/16x1,5x25