Z35/d1xl1 | Headless screws | Connecting elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z35/d1xl1

Set screw, with hexagon socket

Z35/d1xl1

DIN EN ISO 4026 (DIN 913 - 45 H)
min. 1455 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 f1 d2 d1 l1 Product CAD data
1,5 0,25 2 M3 6 Z35/3x6
1,5 0,25 2 M3 8 Z35/3x8