Z285/b1xd1 | Nuts | Connecting elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z285/b1xd1

Nut, for T-slots

Z285/b1xd1

DIN 508
1000 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h2 h1 b2 l1 b1 d1 Product CAD data
8 4 10 10 6 M5 Z285/6x5
10 6 13 13 8 M6 Z285/8x6
12 6 15 15 10 M8 Z285/10x8
14 7 18 18 12 M10 Z285/12x10
16 8 22 22 14 M12 Z285/14x12
18 9 25 25 16 M14 Z285/16x14
20 10 28 28 18 M16 Z285/18x16
28 14 35 35 22 M20 Z285/22x20
All products in the category - Nuts
Z28/d1
Z28/...
Hexagon nut
Z285/b1xd1
Z285/...
Nut, for T-slots