Z28/d1 | Nuts | Connecting elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z28/d1

Hexagon nut

Z28/d1

DIN EN ISO 4032 (DIN EN 24032)
800 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 e1 h1 d1 Product CAD data
5,5 6 2,2 M3 Z28/3
7 7,7 2,9 M4 Z28/4
8 8,8 3,7 M5 Z28/5
10 11,1 4,7 M6 Z28/6
13 14,4 6,1 M8 Z28/8
17 18,9 7,6 M10 Z28/10
19 21,1 9,6 M12 Z28/12
22 24,5 10,3 M14 Z28/14
24 26,8 12,3 M16 Z28/16
30 33 14,9 M20 Z28/20
All products in the category - Nuts
Z28/d1
Z28/...
Hexagon nut
Z285/b1xd1
Z285/...
Nut, for T-slots