Z67/d1xs1 | Retaining rings | Connecting elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z67/d1xs1

External circlip

Z67/d1xs1

DIN 471

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

a3 a2 a1 b2 b1 d5 d4 d3 d2 d1 s1 Product CAD data
0,45 6,6 3,3 1,1 1,8 1,5 17,6 9,3 9,6 10 1 Z67/10x1
0,45 6,6 3,3 1,1 1,8 1,5 18,6 10,2 10,5 11 1 Z67/11x1
0,45 6,6 3,3 1,1 1,8 1,7 19,6 11 11,5 12 1 Z67/12x1
0,5 6,8 3,4 1,1 2 1,7 20,8 11,9 12,4 13 1 Z67/13x1
0,525 7 3,5 1,1 2,1 1,7 22 12,9 13,4 14 1 Z67/14x1
0,55 7,2 3,6 1,1 2,2 1,7 23,2 13,8 14,3 15 1 Z67/15x1
0,55 7,4 3,7 1,1 2,2 1,7 24,4 14,7 15,2 16 1 Z67/16x1
0,575 7,6 3,8 1,1 2,3 1,7 25,6 15,7 16,2 17 1 Z67/17x1
All products in the category - Retaining rings
Z67/d1xs1
Z67/...
External circlip
Z68/d1xs1
Z68/...
Internal circlip