Z691/d1xs1 | Screw locks | Connecting elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z691/d1xs1

Locking edge washer

Z691/d1xs1

DIN 17221

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 d3 d2 d1 s1 Product CAD data
2 7 4,1 4 1,2 Z691/4x1,2
2,4 8,8 5,1 5 1,6 Z691/5x1,6
2,4 9,9 6,1 6 1,6 Z691/6x1,6
3,2 12,7 8,1 8 2 Z691/8x2
4,1 16,1 10,2 10 2,5 Z691/10x2,5
4,1 18,3 12,2 12 2,5 Z691/12x2,5
5 21,4 14,2 14 3 Z691/14x3
5,9 24,6 16,2 16 3,5 Z691/16x3,5
7,3 30,6 20,2 20 4,5 Z691/20x4,5
All products in the category - Screw locks
Z69/d1xs1
Z69/...
Spring washer
Z691/d1xs1
Z691/...
Locking edge washer