Z693/d1xd2xs1 | Screw locks | Connecting elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z693/d1xd2xs1

Wedge Lock Washer

Z693/d1xd2xs1

max.200°C
Steel zinc plated

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d3 s1 d2 d1 Product CAD data
3,4 1,8 7 3 Z693/3x7x1,8
4,4 1,8 7,6 4 Z693/4x7,6x1,8
5,4 1,8 9 5 Z693/5x9x1,8
6,5 1,8 10,8 6 Z693/6x10,8x1,8
8,7 2,5 13,5 8 Z693/8x13,5x2,5
10,7 2,5 16,6 10 Z693/10x16,6x2,5
13 2,5 19,5 12 Z693/12x19,5x2,5
15,2 3,4 23 14 Z693/14x23x3,4
17 3,4 25,4 16 Z693/16x25,4x3,4
21,4 3,4 30,7 20 Z693/20x30,7x3,4