Z69/d1xs1 | Screw locks | Connecting elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z69/d1xs1

Spring washer

Z69/d1xs1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h1 d3 d2 d1 s1 Product CAD data
2,8 7 4,1 4 1,2 Z69/4x1,2
3,8 8,8 5,1 5 1,6 Z69/5x1,6
3,8 9,9 6,1 6 1,6 Z69/6x1,6
4,7 12,7 8,1 8 2 Z69/8x2
5,9 16 10,2 10 2,5 Z69/10x2,5
5,9 18 12,2 12 2,5 Z69/12x2,5
8,3 24,4 16,2 16 3,5 Z69/16x3,5
10,6 30,6 20,2 20 4,5 Z69/20x4,5
11,8 35,9 24,5 24 5 Z69/24x5