Z31/d1xl1 | Screws | Connecting elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z31/d1xl1

Socket head cap screw

Z31/d1xl1

1200 N/mm²
DIN EN ISO 4762 (DIN 912)

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 k1 l2 d2 d1 l1 Product CAD data
1,5 2 4,8 3,8 M2 6 Z31/2x6
1,5 2 6,8 3,8 M2 8 Z31/2x8
1,5 2 8,8 3,8 M2 10 Z31/2x10
1,5 2 10,8 3,8 M2 12 Z31/2x12
1,5 2 14,8 3,8 M2 16 Z31/2x16
1,5 2 18,8 3,8 M2 20 Z31/2x20