Z32/d1xl1 | Screws | Connecting elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z32/d1xl1

Socket head cap screw, with low head

Z32/d1xl1

DIN 7984
800 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 k1 l2 d2 d1 l1 Product CAD data
2,5 2,8 5,9 7 M4 8 Z32/4x8
2,5 2,8 7,9 7 M4 10 Z32/4x10
2,5 2,8 9,9 7 M4 12 Z32/4x12
2,5 2,8 13,9 7 M4 16 Z32/4x16
2,5 2,8 15,9 7 M4 18 Z32/4x18
2,5 2,8 17,9 7 M4 20 Z32/4x20
2,5 2,8 14 7 M4 25 Z32/4x25
2,5 2,8 14 7 M4 30 Z32/4x30
2,5 2,8 14 7 M4 35 Z32/4x35
2,5 2,8 14 7 M4 40 Z32/4x40