Z330/d1xl1 | Screws | Connecting elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z330/d1xl1

Countersunk screw, with Torx

Z330/d1xl1

DIN ISO 14581
800 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 k1 t1 l2 d2 d1 l1 Product CAD data
T10 1,7 0,8 2,8 6,7 M3 6 Z330/3x6
T10 1,7 0,8 4,8 6,7 M3 8 Z330/3x8
T10 1,7 0,8 6,8 6,7 M3 10 Z330/3x10
T10 1,7 0,8 8,8 6,7 M3 12 Z330/3x12
T20 2,3 0,95 3,6 8 M4 8 Z330/4x8
T20 2,3 0,95 5,6 8 M4 10 Z330/4x10
T20 2,3 0,95 7,6 8 M4 12 Z330/4x12
T20 2,3 0,95 11,6 8 M4 16 Z330/4x16
T20 2,3 0,95 15,6 8 M4 20 Z330/4x20
T25 2,8 1,1 2,8 10 M5 8 Z330/5x8