Z33/d1xl1 | Screws | Connecting elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z33/d1xl1

countersunk screw, with hexagon socket

Z33/d1xl1

DIN 7991
800 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 k1 d2 d1 l1 Product CAD data
2 1,7 6 M3 8
Z33/3x8
2 1,7 6 M3 10
Z33/3x10
2 1,7 6 M3 12
Z33/3x12
2 1,7 6 M3 16
Z33/3x16
2 1,7 6 M3 20
Z33/3x20