Z352/d1xl1 | Screws | Connecting elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z352/d1xl1

Threaded stud

Z352/d1xl1

DIN 6379
1000 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

l3 l2 d1 l1 Product CAD data
16 9 M6 32 Z352/6x32
20 9 M6 40 Z352/6x40
30 9 M6 50 Z352/6x50
40 9 M6 63 Z352/6x63
50 9 M6 80 Z352/6x80