Z381/d1xl1 | Shoulder screws | Connecting elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z381/d1xl1

Shoulder screw

Z381/d1xl1

1.0718

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 k1 l2 d3 d2 d1 l1 Product CAD data
5 6 8 14 8 M6 5 Z381/6x5
5 6 8 14 8 M6 6 Z381/6x6
5 6 8 14 8 M6 8 Z381/6x8
8 6 8 14 8 M6 10 Z381/6x10
5 6 11 16 10 M8 10 Z381/8x10
6 6 11 16 10 M8 12 Z381/8x12
8 8 13 19 12 M10 12 Z381/10x12
8 8 13 19 12 M10 16 Z381/10x16