Z382/d1xl1 | Shoulder screws | Connecting elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z382/d1xl1

Shoulder guide screw

Z382/d1xl1

~ 1.7131
~ ISO 7379-A

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 k1 l2 d3 d2 d1 l1 Product CAD data
5 7 13 16 M8 10 25 Z382/10x25
5 7 13 16 M8 10 30 Z382/10x30
5 7 13 16 M8 10 40 Z382/10x40
5 7 13 16 M8 10 50 Z382/10x50
5 7 13 16 M8 10 60 Z382/10x60
5 7 13 16 M8 10 70 Z382/10x70
5 7 13 16 M8 10 80 Z382/10x80