Z38/d1xl1 | Shoulder screws | Connecting elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z38/d1xl1

Shoulder screw

Z38/d1xl1

40 HRC
~ ISO 7379

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

sw1 k1 l2 d3 d2 d1 l1 Product CAD data
3 4,5 9,5 10 M5 6 8 Z38/6x8
3 4,5 9,5 10 M5 6 10 Z38/6x10
3 4,5 9,5 10 M5 6 12 Z38/6x12
3 4,5 9,5 10 M5 6 16 Z38/6x16
3 4,5 9,5 10 M5 6 20 Z38/6x20
3 4,5 9,5 10 M5 6 25 Z38/6x25
3 4,5 9,5 10 M5 6 30 Z38/6x30
3 4,5 9,5 10 M5 6 40 Z38/6x40
3 4,5 9,5 10 M5 6 50 Z38/6x50
3 4,5 9,5 10 M5 6 60 Z38/6x60