Z492/d1xl1 | Core pins | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z492/d1xl1

Core pin

Z492/d1xl1

200 HB
Special copper alloy, berylliumfree
~ DIN 1530 - 1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

r1 k1 d2 d1 l1 Product CAD data
0,3 2 4 2 160
Z492/2x160
0,3 2 4 2 250
Z492/2x250
0,3 2 5 2,5 160
Z492/2,5x160
0,3 2 5 2,5 250
Z492/2,5x250
0,3 3 6 3 160
Z492/3x160
0,3 3 6 3 250
Z492/3x250
0,3 3 7 3,5 160
Z492/3,5x160
0,3 3 7 3,5 250
Z492/3,5x250
0,3 3 8 4 160 Z492/4x160
0,3 3 8 4 250 Z492/4x250