Z49/d1xl1 | Core pins | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z49/d1xl1

Core pin, with extracting thread

Z49/d1xl1

1.2343
1370 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 t1 d3 d2 d1 l1 Product CAD data
10 4 M4 6 3 63 Z49/3x63
10 4 M4 6 3 125 Z49/3x125