Z12010/b1xl1xs1xd1 | Insulating sheets | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z12010/b1xl1xs1xd1

Thermal insulating sheet drilled, overhanging in lateral direction

Z12010/b1xl1xs1xd1

max. 210°C
Synthetic resin / Glass fibre

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ1 n1 t1 l6 l5 l4 l3 l2 b5 b4 b2 d5 d4 d3 d2
1 4 2,3 - 122 156 72 122 176 206 122 9,1 4,5 18 20
1 4 2,3 - 156 196 114 156 176 206 120 9,1 4,5 18 20
2 6 2,3 - 212 246 162 212 166 196 122 9,1 4,5 18 20
2 6 2,3 - 262 296 212 262 166 196 122 9,1 4,5 18 20
2 6 2,3 - 312 346 262 312 166 196 122 9,1 4,5 18 20
2 6 2,3 - 202 246 150 202 224 254 148 9,1 4,5 18 20
1 4 2,3 - 152 196 100 152 216 246 154 9,1 4,5 18 26
2 6 2,3 - 244 296 186 244 216 246 150 9,1 4,5 20 30
2 6 2,3 - 294 346 236 294 216 246 150 9,1 4,5 20 30
2 6 2,3 - 344 396 274 344 216 246 144 9,1 4,5 20 30
b1 l1 s1 d1 Product CAD data
156 156 5 90 Z12010/156x156x5x90
156 196 5 90 Z12010/156x196x5x90
156 246 5 90 Z12010/156x246x5x90
156 296 5 90 Z12010/156x296x5x90
156 346 5 90 Z12010/156x346x5x90
190 246 5 90 Z12010/190x246x5x90
196 196 5 90 Z12010/196x196x5x90
196 296 7 90 Z12010/196x296x7x90
196 346 7 90 Z12010/196x346x7x90
196 396 7 90 Z12010/196x396x7x90