Z12012/b1xl1xs1xd1 | Insulating sheets | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z12012/b1xl1xs1xd1

Thermal insulating sheet drilled, overhanging in longitudinal direction

Z12012/b1xl1xs1xd1

max. 210°C
Synthetic resin / Glass fibre

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ1 n1 t1 l6 l5 l4 l3 l2 b5 b3 b2 d5 d4 d3 d2
1 6 2,3 - 216 246 72 122 122 122 122 9,1 4,5 18 20
1 6 2,3 - 266 296 114 156 120 126 120 9,1 4,5 18 20
1 6 2,3 - 266 296 162 212 122 122 122 9,1 4,5 18 20
2 8 2,3 122 366 396 212 262 122 122 122 9,1 4,5 18 20
2 8 2,3 122 366 396 262 312 122 122 122 9,1 4,5 18 20
1 6 2,3 - 266 296 150 202 148 148 148 9,1 4,5 18 26
1 6 2,3 - 266 296 100 152 154 154 154 9,1 4,5 18 26
2 8 2,3 122 366 396 186 244 150 150 150 9,1 4,5 20 30
2 8 2,3 138 416 446 236 294 150 150 150 9,1 4,5 20 30
2 8 2,3 138 416 446 274 344 144 144 144 9,1 4,5 20 30
b1 l1 s1 d1 Product CAD data
156 156 5 90 Z12012/156x156x5x90
156 196 5 90 Z12012/156x196x5x90
156 246 5 90 Z12012/156x246x5x90
156 296 5 90 Z12012/156x296x5x90
156 346 5 90 Z12012/156x346x5x90
190 246 5 90 Z12012/190x246x5x90
196 196 5 90 Z12012/196x196x5x90
196 296 7 90 Z12012/196x296x7x90
196 346 7 90 Z12012/196x346x7x90
196 396 7 90 Z12012/196x396x7x90