Z12015/b1xl1xs1xd1 | Insulating sheets | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z12015/b1xl1xs1xd1

Thermal insulating sheet drilled, flush on all sides

Z12015/b1xl1xs1xd1

max. 210°C
Synthetic resin / Glass fibre

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ1 t1 l6 l5 l3 l2 b5 b3 b2 d5 d4 d3 d2 b1 l1 s1 d1 Product CAD data
1 2,3 - 146 72 122 146 122 122 9,1 4,5 18 20 156 156 5 90 Z12015/156x156x5x90
1 2,3 - 181 114 156 141 126 120 9,1 4,5 18 20 156 196 5 90 Z12015/156x196x5x90
1 2,3 - 236 162 212 146 122 122 9,1 4,5 18 20 156 246 5 90 Z12015/156x246x5x90
1 2,3 - 286 212 262 146 122 122 9,1 4,5 18 20 156 296 5 90 Z12015/156x296x5x90
1 2,3 - 336 262 312 146 122 122 9,1 4,5 18 20 156 346 5 90 Z12015/156x346x5x90
1 2,3 - 231 150 202 175 148 148 9,1 4,5 18 26 190 246 5 90 Z12015/190x246x5x90
1 2,3 - 181 100 152 181 154 154 9,1 4,5 18 26 196 196 5 90 Z12015/196x196x5x90
1 2,3 - 281 186 244 181 150 150 9,1 4,5 20 30 196 296 7 90 Z12015/196x296x7x90
1 2,3 - 331 236 294 181 150 150 9,1 4,5 20 30 196 346 7 90 Z12015/196x346x7x90
1 2,3 - 381 274 344 181 144 144 9,1 4,5 20 30 196 396 7 90 Z12015/196x396x7x90