Z1213/b1xl1xs1xd1 | Insulating sheets | General mould components | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1213/b1xl1xs1xd1

Thermal insulating sheet, rectangular, with hole

Z1213/b1xl1xs1xd1

max. 230°C
Synthetic resin / Glass fibre

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b1 l1 s1 d1 Product CAD data
95 95 5 22 Z1213/095x095x5x22