Z1215/b1xl1xs1 | Insulating sheets | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z1215/b1xl1xs1

Thermal insulating sheet, rectangular, exterior paneling

Z1215/b1xl1xs1

max. 210°C

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

b1 l1 s1 Product CAD data
36 196 6 Z1215/36x196x6
36 218 6 Z1215/36x218x6
36 246 6 Z1215/36x246x6
36 296 6 Z1215/36x296x6
36 346 6 Z1215/36x346x6
36 396 6 Z1215/36x396x6
36 446 6 Z1215/36x446x6
36 496 6 Z1215/36x496x6
36 546 6 Z1215/36x546x6
36 596 6 Z1215/36x596x6

The HASCO thermal insulating sheets Z1215/... for pressure-free external insulation prevent the escape of heat from heated injection moulds and compression moulds. The sheets have been specially developed for moulds subject to a high level of stress. Valuable heat is no longer lost through radiation or convection.

  • Energy savings through shortened heating times
  • Effective reduction of energy losses through convection and radiation
  • Honeycomb structure on the side next to the mould with air cells providing additional insulation
  • Quality improvements through a sustainable process
  • Enhanced operator safety (avoidance of burns)
  • Good resistance to release agents and cleaning agents
  • Easy to mount, optimum fitting with HASCO countersunk screws Z330/...
  • Special measurements and processing on request