Z121/d1xs1 | Insulating sheets | General mould components | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z121/d1xs1

Thermal insulating sheet, round

Z121/d1xs1

max. 230 °C
GRP

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

d1 s1 Product CAD data
95 3 Z121/095x3
116 3 Z121/116x3
156 3 Z121/156x3
156 5 Z121/156x5
196 5 Z121/196x5
246 5 Z121/246x5
296 5 Z121/296x5
344 7 Z121/344x7