Z701/d1xsw1xl1 | Lifting devices | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z701/d1xsw1xl1

Distance bolt

Z701/d1xsw1xl1

1.0501
900 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t1 l2 d1 sw1 l1 Product CAD data
27 15 M8 19 50 Z701/8x19x50
27 15 M10 22 50 Z701/10x22x50
32 20 M16 27 50 Z701/16x27x50