Z70/Typ | Lifting devices | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z70/Typ

Lifting device, adjustable

Z70/Typ

1.2312
1080 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos6 F k1 h2 h1 a3 min.a2 max.a2 min.a1 max.a1 b1 l1 d4 d1 Typ Product CAD data
Z31/8x25 140 8 43 25 10 40 80 140 180 30 11,5 20 M8 1 Z70/1
Z31/10x30 230 10 52 30 12,5 50 140 210 300 40 14,5 25 M10 2 Z70/2
Z31/16x40 700 14 70 40 17,5 60 195 295 430 60 19 35 M16 3 Z70/3