Z710/d1 | Lifting devices | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z710/d1

Lifting eye bolt

Z710/d1

max. 200°C
C15E
DIN 580

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

max.F2 max.F1 k1 h1 l1 d4 d3 d2 d1 Product CAD data
100 140 8 36 13 20 36 20 M8 Z710/8
170 230 10 45 17 25 45 25 M10 Z710/10
240 340 12 53 20,5 30 54 30 M12 Z710/12
500 700 14 62 27 35 63 35 M16 Z710/16
860 1200 16 71 30 40 72 40 M20 Z710/20
1290 1800 20 90 36 50 90 50 M24 Z710/24
2300 3200 24 109 45 60 108 65 M30 Z710/30
3300 4600 28 128 54 70 126 75 M36 Z710/36
4500 6300 32 147 63 80 144 85 M42 Z710/42
6100 8600 38 168 68 90 166 100 M48 Z710/48