Z711/d1 | Lifting devices | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z711/d1

Lifting eye bolt, high strength

Z711/d1

1.6541

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

max.F2 max.F1 k1 h1 l1 d4 d3 d2 d1 Product CAD data
250 1000 10 45 12 25 45 25 M10 Z711/10
400 1600 12 53 15 30 54 30 M12 Z711/12
750 3000 14 62 17 35 63 35 M14 Z711/14
1000 4000 16 64 19 35 67 35 M16 Z711/16
1500 6000 20 75 30 40 80 40 M20 Z711/20
2000 8000 20 90 36 50 90 50 M24 Z711/24
3000 12000 24 109 45 60 108 65 M30 Z711/30