Z7120/d1 | Lifting devices | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z7120/d1

Eye nut

Z7120/d1

max. 200°C
C15E
DIN 582

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

max.F2 max.F1 k1 h1 d4 d3 d2 d1 Product CAD data
100 140 8 36 20 36 20 M8 Z7120/8
170 230 10 45 25 45 25 M10 Z7120/10
240 340 12 53 30 54 30 M12 Z7120/12
500 700 14 62 35 63 35 M16 Z7120/16
860 1200 16 71 40 72 40 M20 Z7120/20
1290 1800 20 90 50 90 50 M24 Z7120/24
2300 3200 24 109 60 108 65 M30 Z7120/30