Z715/d1 | Lifting devices | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z715/d1

Load ring

Z715/d1

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

max.F2 max.F1 sw2 sw1 r2 h2 h1 a2 b3 b2 b1 l1 d5 d2 d1 Product CAD data
400 300 24 10 12,8 41 95 42,3 40 67 45 20 36 11 M8 Z715/8
850 630 24 10 12,8 41 95 42,3 40 67 45 18 36 11 M10 Z715/10
1400 1000 24 10 12,8 41 95 42,3 40 67 45 30 36 11 M12 Z715/12
2100 1500 24 10 12,8 41 95 42,3 40 67 45 30 36 11 M16 Z715/16
3500 2500 24 8 18,3 45 112 48,8 50 81 55 33 50 13 M20 Z715/20
5600 4000 36 14 17,3 66 142 52,8 50 87 53 35 45 17 M24 Z715/24
8500 6000 36 14 24,3 50 143 75,8 67 115 75 50 67 20 M30 Z715/30

The innovative HASCO load ring Z715/... rotates through 360° and ensures the highest safety standards when lifting and moving injection moulds.

The patented spring enables the shackle, which can be moved through 130°, to be reliably secured in any desired position.

Special Features

  • Load ring rotates through 360°
  • Shackle moves through 130°
  • Loads supported in all directions
  • Screw of strength class 10.9 
  • 4-fold protection against fracture
  • Max. dynamic loading
  • Complies with Machinery Directive 2006/42/EC
  • 100% quality-tested
  • Patented system