Z721/d1xl1xmax.F2 | Lifting devices | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z721/d1xl1xmax.F2

Safety eye screw, turnable

Z721/d1xl1xmax.F2

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

max.F1 sw1 k1 h3 h2 h1 b1 d2 d1 l1 max.F2 Product CAD data
0,6 34 13 55 41 48 32 36,5 M8 18 0,3 Z721/8x18x0,3
1 34 13 55 41 48 32 36,5 M10 18 0,5 Z721/10x18x0,5
1,4 34 13 55 41 48 32 36,5 M12 18 0,7 Z721/12x18x0,7
2 34 13 55 41 48 32 36,5 M14 20 1 Z721/14x20x1
2,8 34 13 55 41 48 32 36,5 M16 20 1,4 Z721/16x20x1,4
3,4 34 13 55 41 48 32 36,5 M20 30 1,7 Z721/20x30x1,7
5 46 16 70 55 67 34 52 M20 30 2,5 Z721/20x30x2,5
8 50 18 85 61 75 45 57 M24 30 4 Z721/24x30x4
12 65 20 85 76 94,5 45 70 M30 35 6,7 Z721/30x35x6,7
15 75 23 115 83 106 60 81 M36 54 10 Z721/36x54x10