Z725/d1 | Lifting devices | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z725/d1

Lifting eye bolt

Selection of the products dimensions

max.F2 max.F1 sw2 sw1 h3 h2 h1 s2 s1 b2 b1 l1 d2 d1 Product CAD data
400 1000 14,5 6 16 27 53 10 12 45 25 15 35 M8 Z725/8
700 1500 14,5 6 16 27 53 10 12 45 25 15 35 M10 Z725/10
1000 2000 16 8 19 32 63 12 15 55 30 20 43 M12 Z725/12
2100 4000 22 10 20 36 70 14 16,5 64 35 25 50 M16 Z725/16
3200 5000 24,5 12 24 41 81 16 19,5 73 40 30 54 M20 Z725/20
4500 6500 30,5 14 25 50 93 18 20,4 86 50 35 69 M24 Z725/24
5600 12000 40 17 29 60 114 25 27,7 110 60 45 90 M30 Z725/30
9800 15000 48,5 19 40 70 136 31 34 132 70 55 108 M36 Z725/36
12600 22000 55,5 22 41 72 153 36 40 152 80 65 126 M42 Z725/42
16800 30000 60 24 48 88 179 42 46 179 95 75 148 M48 Z725/48

The innovative rotatable HASCO lifting eye bolt Z 725 /... allows injection moulds to be lifted and moved both simply and safely.

As a unique innovation in the field of  lifting technology, the Z 725 /... permits completely tool-free installation for the first time.

Z 725 /... is ideally suited to applications requiring frequent installation and  removal.

 

Special Features

  • Tool-free installation / removal
  • Eye ring rotates through 360°
  • Adjustable in the loading direction
  • Max. dynamic loading in all directions
  • Max. flexibility in use
  • Complies with Machinery Directive 2006/42/EC
  • Higher load-bearing capacity with the same thread size as for DIN 580
  • 100% quality-tested
  • Patented locking system