Z73/h1xb1xl1 | Lifting devices | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z73/h1xb1xl1

Tool safety device

Z73/h1xb1xl1

1080 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Pos4 Pos3 Pos2 r1 a3 a2 a1 l3 l2 d2 d1 h1 b1 l1 Product CAD data
Z31/6x14 Z36/5x12 Z381/6x6 30 0,9 24 10 8 9 M6 M6 12 20 50 Z73/12x20x50
Z31/8x18 Z36/8x16 Z381/8x10 38 1,5 30 13 11 11 M8 M8 16 25 63 Z73/16x25x63
Z31/10x22 Z36/10x20 Z381/10x12 48 2 35 15 13 13 M10 M10 20 32 80 Z73/20x32x80