K1000/d1xh1 | Locating rings | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K1000/d1xh1

Locating ring, with fixing holes

Replacement product
Z7515/d1xh1

1.1730
640 N/mm²


K1000/d1xh1

1.1730
640 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ h2 s1 d2 d1 h1 Product Replacement product CAD data
2 - 3 36 90 11 K1000/90x11
2 - - 36 90 12 K1000/90x12
2 - 5 36 90 13 K1000/90x13
2 - 7 36 90 15 K1000/90x15
3 7 3 36 100 11 K1000/100x11
3 4 - 36 100 12 K1000/100x12
3 9 5 36 100 13 K1000/100x13
3 11 7 36 100 15 K1000/100x15
3 12,5 8,5 36 100 16,5 K1000/100x16,5
3 7 3 36 110 11 K1000/110x11