K100/d1xh1 | Locating rings | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K100/d1xh1

Locating ring, fixed half

Replacement product
Z7510/d1xh1

1.1730
640 N/mm²


K100/d1xh1

1.1730
640 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ h2 s1 d2 d1 h1 Product Replacement product CAD data
1 4 - 36 60 8 K100/60x8
1 7 3 26 60 11 K100/60x11
1 9 5 26 60 13 K100/60x13
1 4 - 36 80 8 K100/80x8
1 7 3 26 80 11 K100/80x11
1 9 5 26 80 13 K100/80x13
2 - - 36 90 8 K100/90x8
2 - 3 36 90 11 K100/90x11
2 - - 36 90 12 K100/90x12
2 - 5 36 90 13 K100/90x13