K107/d1xh1 | Locating rings | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K107/d1xh1

Locating ring, with fixing holes, Inch

Replacement product
Z7540/d1xh1

1.1730


K107/d1xh1

1.1730

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

h2 s1 d3 d2 d1 h1 Product Replacement product CAD data
4 8,5 73 36 4 12 K107/4x12
9 8,5 73 36 4 17 K107/4x17
12,5 8,5 73 36 4 20,5 K107/4x20,5
12,5 8,5 108 36 5 20,5 K107/5x20,5