K500/d1xh1 | Locating rings | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K500/d1xh1

Locating ring, moving half

Replacement product
Z7520/d1xh1

1.1730
640 N/mm²


K500/d1xh1

1.1730
640 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ h2 s1 d1 h1 Product Replacement product CAD data
1 4 - 60 8 K500/60x8
1 7 3 60 11 K500/60x11
1 9 5 60 13 K500/60x13
1 4 - 80 8 K500/80x8
1 7 3 80 11 K500/80x11
1 9 5 80 13 K500/80x13
3 4 - 100 8 K500/100x8
3 7 3 100 11 K500/100x11
3 4 - 100 12 K500/100x12
3 9 5 100 13 K500/100x13