K506/d1xh1 | Locating rings | General mould components | Z | Product catalogue | HASCO Portal

This website uses cookies to improve and analyze the website and to improve the online content. In the
Data privacy statement you can find further information and options for deactivating these cookies. By clicking on the
OK button, you agree to the use of cookies.

OK
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

K506/d1xh1

Locating ring, with fixing holes

Replacement product
Z7535/d1xh1

1.1730
640 N/mm²


K506/d1xh1

1.1730
640 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

s1 d2 d1 h1 Product Replacement product CAD data
- 48 60 8 K506/60x8
3 48 60 11 K506/60x11
5 48 60 13 K506/60x13
- 68 80 8 K506/80x8
3 68 80 11 K506/80x11
5 68 80 13 K506/80x13
- 78 90 8 K506/90x8
3 78 90 11 K506/90x11
- 78 90 12 K506/90x12
5 78 90 13 K506/90x13