Z7500/d1xd2xh1 | Locating rings | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z7500/d1xd2xh1

Locating ring, adapter

Z7500/d1xd2xh1

1.2085

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

n2 Pos2 d4 d3 d1 d2 h1 Product CAD data
3 Z692/12 4 - 60 101,6 10 Z7500/60x101,6x10
3 Z692/12 - - 90 160 10 Z7500/90x160x10
3 Z692/7 - - 100 125 10 Z7500/100x125x10
3 Z692/12 - - 100 160 10 Z7500/100x160x10
3 Z692/7 - 4 101,6 125 10 Z7500/101,6x125x10
3 Z692/12 - 4 101,6 160 10 Z7500/101,6x160x10
3 Z692/7 - - 110 125 10 Z7500/110x125x10
3 Z692/12 - - 110 160 10 Z7500/110x160x10
3 Z692/12 - - 125 160 10 Z7500/125x160x10
3 Z692/12 - - 125 200 10 Z7500/125x200x10

The new HASCO locating ring adapter Z7500/... enables, through an integrated spring tensioning system, flexible, tool-free adjustment of injection moulds on injection moulding machines with larger breakthroughs.

Locating ring adapter guarantee improved machine capacity utilisation through the greater flexibility of the production planning.

Special Features

  • Fast, tool-free adaption
  • Frictional spring tensioning system
  • 8 mm guide in the injection mould
  • Large lead-in chamfer to the injection moulding machine
  • Rapid production change possible
  • No machining work necessary for adjustment
  • Rust-proof
  • Suitable for cleanrooms
  • Lever slots as a dismantling aid
  • Inch and metric versions
  • Unambiguous assignment through clear inscriptions
  • Spring washers Z692/... available as spare parts