Z7510/d1xh1 | Locating rings | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z7510/d1xh1

Locating ring, fixed half

Z7510/d1xh1

1.1730
640 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ h2 s1 d2 d1 h1 Product CAD data
1 4 - 36 60 8 Z7510/60x8
1 7 3 26 60 11 Z7510/60x11
1 9 5 26 60 13 Z7510/60x13