Z7511/d1xd2xh1 | Locating rings | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z7511/d1xd2xh1

Locating ring, fixed half

Z7511/d1xd2xh1

1.1730
640 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ h2 s1 d1 d2 h1 Product CAD data
1 7 3 60 26 11 Z7511/60x26x11
1 9 5 60 26 13 Z7511/60x26x13
1 4 - 60 36 8 Z7511/60x36x8

The HASCO locating ring range with the new variants Z7511/... and Z7516/... plus the extensive additions to the Z7520/... and Z7525/... product groups permit the precise centring and reliable guidance of moulds when they are clamped onto the injection moulding machine.

In addition to the 4 mm location depth, an 8 mm version has been added to the range for all variants.

Special Features

  • Precise mould clamping
  • Secure location on the machine platen with 8 mm guide depth
  • Extended guide prevents wobbling and tilting
  • Inside diameter 26 and 36 mm
  • Flexible adaptation options
  • Mounting holes for secure flattightening of the locating ring
  • Compatible with HASCO sprue bushings and thermal insulating sheet