Z7516/d1xd2xh1 | Locating rings | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z7516/d1xd2xh1

Locating ring, with fixing holes

Z7516/d1xd2xh1

1.1730
640 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ h2 s1 d1 d2 h1 Product CAD data
2 - - 90 26 12 Z7516/90x26x12
2 - - 90 36 12 Z7516/90x36x12
3 4 - 100 26 12 Z7516/100x26x12
3 9 5 100 26 17 Z7516/100x26x17
3 11 7 100 26 19 Z7516/100x26x19
3 12,5 8,5 100 26 20,5 Z7516/100x26x20,5
3 4 - 100 36 12 Z7516/100x36x12
3 9 5 100 36 17 Z7516/100x36x17
3 11 7 100 36 19 Z7516/100x36x19
3 12,5 8,5 100 36 20,5 Z7516/100x36x20,5

The HASCO locating ring range with the new variants Z7511/... and Z7516/... plus the extensive additions to the Z7520/... and Z7525/... product

groups permit the precise centring and reliable guidance of moulds when they are clamped onto the injection moulding machine.

In addition to the 4 mm location depth, an 8 mm version has been added to the range for all variants.

Special Features

  • Precise mould clamping
  • Secure location on the machine platen with 8 mm guide depth
  • Extended guide prevents wobbling and tilting
  • Inside diameter 26 and 36 mm
  • Flexible adaptation options
  • Mounting holes for secure flattightening of the locating ring
  • Compatible with HASCO sprue bushings and thermal insulating sheet

All products in the category - d2
New: Z7516/d1xd2xh1 New: Z7516/d1xd2xh1
Z7516/...
Locating ring, with fixing holes