Z7520/d1xh1 | Locating rings | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z7520/d1xh1

Locating ring, moving half

Z7520/d1xh1

1.1730
640 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ h2 s1 d1 h1 Product CAD data
1 4 - 60 8 Z7520/60x8
1 7 3 60 11 Z7520/60x11
1 9 5 60 13 Z7520/60x13

The HASCO locating ring range with the new variants Z7511/... and Z7516/... plus the extensive additions to the Z7520/... and Z7525/... product groups permit the precise centring

and reliable guidance of moulds when they are clamped onto the injection
moulding machine. In addition to the 4 mm location depth, an 8 mm version has been added to
the range for all variants.

  •  Precise mould clamping
  •  Secure location on the machine platen with 8 mm guide depth
  •  Extended guide prevents wobbling and tilting
  •  Inside diameter 26 and 36 mm
  •  Flexible adaptation options
  •  Mounting holes for secure flattightening of the locating ring
  •  Compatible with HASCO sprue bushings and thermal insulating sheet