Z7525/d1xh1 | Locating rings | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z7525/d1xh1

Locating ring, with fixing holes

Z7525/d1xh1

1.1730
640 N/mm²

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

Typ h2 s1 d1 h1 Product CAD data
3 4 - 100 8 Z7525/100x8
3 4 - 100 12 Z7525/100x12
3 9 5 100 13 Z7525/100x13
3 11 7 100 15 Z7525/100x15
3 12,5 8,5 100 16,5 Z7525/100x16,5
3 9 5 100 17 Z7525/100x17
3 11 7 100 19 Z7525/100x19
3 12,5 8,5 100 20,5 Z7525/100x20,5

The HASCO locating ring range with the new variants Z7511/... and Z7516/... plus the extensive additions to the Z7520/... and Z7525/... product groups permit the precise centring and reliable guidance of moulds when they are clamped onto the injection moulding machine. In addition to the 4 mm location depth, an 8 mm version has been added to the range for all variants.

  • Precise mould clamping
  • Secure location on the machine platen with 8 mm guide depth
  • Extended guide prevents wobbling and tilting
  • Inside diameter 26 and 36 mm
  • Flexible adaptation options
  • Mounting holes for secure flattightening of the locating ring
  • Compatible with HASCO sprue bushings and thermal insulating sheet