Z481/d1xYY | Arrow inserts | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z481/d1xYY

Arrow insert, Year

Z481/d1xYY

58 HRC
1.4112

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t3 t2 l1 d2 d1 YY Product
0,15 0,5 14 3,5 6 20 Z481/6x20
0,15 0,5 14 3,5 6 21
Z481/6x21
0,15 0,6 17 4,5 8 20 Z481/8x20
0,15 0,6 17 4,5 8 21
Z481/8x21
0,2 0,9 22 6,5 12 20 Z481/12x20
0,2 0,9 22 6,5 12 21
Z481/12x21
0,2 0,9 27 9 16 20 Z481/16x20
0,2 0,9 27 9 16 21
Z481/16x21
0,2 0,9 36 10,5 20 20 Z481/20x20
0,2 0,9 36 10,5 20 21
Z481/20x21