Z484/d1 | Arrow inserts | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z484/d1

Arrow insert

Z484/d1

58 HRC
1.4112

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t2 l1 d2 d1 Product
0,5 14 3,5 6 Z484/6
0,6 17 4,5 8 Z484/8
0,9 22 6,5 12 Z484/12
0,9 27 9 16 Z484/16
0,9 36 10,5 20 Z484/20