Z4851/d1xYY | Arrow inserts | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z4851/d1xYY

Arrow insert, year

Z4851/d1xYY

58 HRC
1.4112

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

t3 t2 l1 d2 d1 YY Product
0,15 0,5 5,2 3,5 6 20 Z4851/6x20
0,15 0,5 5,2 3,5 6 21 Z4851/6x21
0,15 0,6 7 4,5 8 20 Z4851/8x20
0,15 0,6 7 4,5 8 21 Z4851/8x21
0,2 0,9 8,85 6,5 12 20 Z4851/12x20
0,2 0,9 8,85 6,5 12 21 Z4851/12x21
0,2 0,9 11,5 9 16 20 Z4851/16x20
0,2 0,9 11,5 9 16 21 Z4851/16x21
0,2 0,9 15 10,5 20 20 Z4851/20x20
0,2 0,9 15 10,5 20 21 Z4851/20x21