Z48708/d1xYY | Arrow inserts | Marking elements | General mould components | Z | Product catalogue | HASCO Portal
Click to open/close Click to open/close
Products
Products
K-Standards
P-Standards
Z-Standards
Hot runner
Contact
Make an appointment
Social media
Shopping cart

Please log-in to be able to use this function.

No user account yet?Register now!

Product history

Please log-in to be able to use this function.

No user account yet?Register now!

text.skipToContent text.skipToNavigation

Z48708/d1xYY

Arrow insert, Year

Z48708/d1xYY

58 HRC
1.4112

Prices and shopping cart visible after login.
Register

Selection of the products dimensions

k1 t2 t1 l1 d4 d2 d1 YY Product
3 0,15 0,3 13 M1,6x0,2 3,1 5 20 Z48708/5x20
3 0,15 0,3 13 M1,6x0,2 3,1 5 21 Z48708/5x21
3 0,15 0,3 13 M1,6x0,2 3,1 5 22
Z48708/5x22
3 0,15 0,3 13 M1,6x0,2 3,1 6 20 Z48708/6x20
3 0,15 0,3 13 M1,6x0,2 3,1 6 21 Z48708/6x21
3 0,15 0,3 13 M1,6x0,2 3,1 6 22
Z48708/6x22
4 0,2 0,5 14 M2,5x0,35 4,6 8 20 Z48708/8x20
4 0,2 0,5 14 M2,5x0,35 4,6 8 21 Z48708/8x21
4 0,2 0,5 14 M2,5x0,35 4,6 8 22
Z48708/8x22
4 0,2 0,5 14 M2,5x0,35 4,6 10 20 Z48708/10x20